- 吸头规格:96吸头
- 吸头容量范围:50 μL至200 μL
- 吸头材质:透明聚丙烯
- 不含RNase/DNase/人gDNA
- 无热原
- 可选择:
- 带或不带防气溶胶滤芯
- 非灭菌或灭菌 - 适配头:MCA96
- 吸头盒规格:ANSI/SLAS
- 吸头盒材质:聚丙烯
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
EV-200-NTR | Axygen® 96-well tips, 200µL, Clear, Non-filtered, Non-sterile, Nested Tip Rack | 768 / Pk | 3840 / Cs | Axygen® | N/A | per case | |
EV-200-NTR-S | Axygen® 96孔吸头,200µL,透明,不带滤芯,无菌,嵌套式吸头盒 | N/A | per case |