text.skipToContent text.skipToNavigation

Axygen® PlateMax® 半自动封板机

E-mail

The PlateMax sealer accepts a wide variety of plate types and heights. An aluminum adapter is used for PCR and standard assay plates. The motorized heated platen automatically adjusts for different plate heights and provides uniform pressure to ensure a quality seal. The platen incorporates a special non-stick coating. The side access door allows for easy cleaning.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
HS-1120 Axygen® PlateMax® Semi Automated Plate Sealer with Adapters for Standard and Deep Well Microplates, 120V, US Plug   1 / Pk     1 / Cs     Axygen®   N/A per case
HS-1230 Axygen® PlateMax® Semi Automated Plate Sealer with Adapters for Standard and Deep Well Microplates, 230V, EU Plug   1 / Pk     1 / Cs     Axygen®   N/A per case