text.skipToContent text.skipToNavigation

PYREX® 13x100 mm Disposable Round Bottom Threaded Culture Tubes, With White Marking Spot, Without Caps, Bulk Pack

Product Number99447-13

E-mail
These disposable 13x100mm PYREX® culture tubes have a round bottom, GPI 13-415 threads and come with a white marking spot. They are designed for both tissue culture and general bacteriological work. These tubes hold approximately 7.5 mL, are made from borosilicate glass, bulk-packed and are sold without caps. For disposable phenolic caps, see No. 99999.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


525,26 € per case

Out of Stock

Details
Product Number   99447-13
Qty./Pk   250 / Pk  
Qty./Cs   1000 / Cs  
Brand   PYREX®  
Tube Style   Culture  
Bottom Style   Round  
Top Style   Threaded  
Cap Style   No cap  
Thread Finish   13  
Graduations   No  
Capacity   7.5 mL (approx.)  
Feature   Disposable  
Sterile   No  
O.D.   13 mm (approx.)  
Height   100 mm (approx.)  
Neck O.D.   13 mm (approx.)  
Specifications Documents
Compatible Accessories
Corning® Cap, Phenolic, Rubber Liner

Corning® Cap, Phenolic, Rubber Liner

corningCapPhenolicRubberLiner

Out of Stock

From 0,00 €