PYREX® 10 mL Disposable Serological Pipets, TD, Multi-Pack, Sterile, Plugged
Product Number7078-10N
These sterile disposable 10 mL PYREX® serological pipets are designed for the larger-volume user. They are calibrated (TD) with blow-out and are packed to permit easy access to several pipets at a time without contaminating the entire case. Similar to No. 7077, except multi-packed in plastic bags. New I.S.O. color-coding is printed directly on the tear strip for easy identification by size. Reference: ASTM E-714.
413,12 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 7078-10N |
| Qty./Pk | 120 / Pk |
| Qty./Cs | 720 / Cs |
| Brand | PYREX® |
| Capacity | 10 mL |
| Pipet Style | Serological |
| Tip Shape | Round |
| Feature | Disposable |
| Graduation Interval | 0.1 mL |
| Negative Graduation | 2 mL |
| Packaging | Multi-pack |
| Length | 290 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26725753
- Quality Certificate - Lot No.21925753
- Quality Certificate - Lot No.14825753
- Quality Certificate - Lot No.11325753
- Quality Certificate - Lot No.04825753
- Quality Certificate - Lot No.19324753
- Quality Certificate - Lot No.12824753
- Quality Certificate - Lot No.11024753
- Quality Certificate - Lot No.10824753
- Quality Certificate - Lot No.08724753
- Quality Certificate - Lot No.24923753
- Quality Certificate - Lot No.18922753
- Quality Certificate - Lot No.16822753
- Quality Certificate - Lot No.00622753
- Quality Certificate - Lot No.33821753
- Quality Certificate - Lot No.30321753
- Quality Certificate - Lot No.29321753
- Quality Certificate - Lot No.22421753
- Quality Certificate - Lot No.13921753
- Quality Certificate - Lot No.30320753
- Quality Certificate - Lot No.12019753
- Quality Certificate - Lot No.04419753
- Quality Certificate - Lot No.02819753
- Quality Certificate - Lot No.31818753
- Quality Certificate - Lot No.27618753
- Quality Certificate - Lot No.22618753
- Quality Certificate - Lot No.20918753
- Quality Certificate - Lot No.11718753
- Quality Certificate - Lot No.29017753
- Quality Certificate - Lot No.21617753