text.skipToContent text.skipToNavigation

Corning® BioCoat® T-Cell Microplates

E-mail

Plate-bound antibodies against the T-cell receptor complex have been used to induce activation of T-cells from a variety of species without the help of accessory cells. Corning BioCoat T-Cell activation plates are precoated with high quality BD Pharmingen™ CD3 antibodies. Available for use with mouse or human T-cells, Corning BioCoat T-Cell activation plates offer lot-to-lot consistency and come individually packaged with lids for ease of use.

Applications include:

  • T-Cell activation
  • Cytokine production
  • Cytokine mRNA quantitation
  • Co-stimulation
  • Studies of drug effects on T-cell function

Quality Control

  • Tested for ability to proliferate mouse splenocytes or human PBMCs
  • Tested and found negative for bacteria and fungi

Storage

  • 2°C to 8°C. Do not freeze.
  • 仕様を選択してください。

    Add to cart View Product

    Products

    Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
    354725 Corning® BioCoat® T-Cell Activation Anti-Human CD3 96-well Flat Bottom Assay Plate, Individually Wrapped, 5/Case   5 / Pk     5 / Cs     Corning®   580,13 € per case
    354730 Corning® BioCoat® T-Cell Activation Control 96-well Flat Bottom Assay Plate, Individually Wrapped, 5/Case   5 / Pk     5 / Cs     Corning®   83,87 € per case