Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Hydrophobic PTFE filter 0.45 µm, 5 Pieces
Product Number4992
These filters are use in the Corning® Stripettor™ Ultra Pipet Controller.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
45,18 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 4992 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
Specifications Documents