text.skipToContent text.skipToNavigation

Falcon® Pipet Controller Hydrophobic PTFE 0.45 µm Filter (Set of 5)

Product Number357473

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。
E-mail


Replacement hydrophobic PTFE 0.45 µm disc filter for Falcon® Pipet Controller

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


49,22 € per case

Out of Stock

Details
Product Number   357473
Qty./Pk   5 / Pk  
Qty./Cs   5 / Cs  
Brand   Falcon®  
Specifications Documents