Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Stripettor® Pro Pipet Controller
Product Number4999
This is the suggested replacement for 4099.
This light, ergonomic, motorized pipet controller is designed for use with glass and plastic serological pipets from 0.5 to 100 mL. Conveniently positioned switches change operating modes and speeds quickly to handle different liquid volumes and various viscosities. Aspirating and dispensing speed is controlled through the finger triggers. When fully charged, the batteries enable up to 6 hours of continuous use. The large LCD display clearly indicates battery status, pipetting mode, and speed.
- LCD display for continuous visualization of speed, modes, and battery status
- Multiple speed options for both aspiation and dispensing
- Well positioned function buttons
- 3-position charging stand
- Lithium ion battery
Corning Stripettor Pro Pipet Controller comes with a universal power supply, 0.2 µm filter, a wall hanger, and a charging stand.
€376.00 per case
Less than 10 in Stock
Product Number | 4999 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Compatibility | 0.5 - 100 mL glass and plastic serological pipets |
Application | Diagnostics |
Silicone Pipet Holder for Corning® Stripettor Ultra Pipet Controller
4993Out of Stock
Universal power supply, 9V with set of adaptors (EU, US, UK, and AUS)
4996Out of Stock