text.skipToContent text.skipToNavigation

Corning® Stripettor® Pro Pipet Controller with Charging Stand

Product Number4999

E-mail

This light, ergonomic, motorized pipet controller is designed for use with glass and plastic serological pipets from 0.5 to 100 mL. Conveniently positioned switches change operating modes and speeds quickly to handle different liquid volumes and various viscosities. Aspirating and dispensing speed is controlled through the finger triggers. When fully charged, the batteries enable up to 6 hours of continuous use. The large LCD display clearly indicates battery status, pipetting mode, and speed.

  • LCD display for continuous visualization of speed, modes, and battery status
  • Multiple speed options for both aspiration and dispensing
  • Well-positioned function buttons
  • 3-position charging stand
  • Lithium ion battery

Corning Stripettor Pro Pipet Controller comes with a universal power supply, 0.2 µm filter, a wall hanger, and a charging stand.

Learn more from North America


Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


€ 383,52 per case

In Stock

You might also be interested in
Stripette™ Serological Pipets
Stripette™ Serological Pipets, Triple-bagged
Details
Product Number   4999
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Compatibility   0.5 - 100 mL glass and plastic serological pipets  
Application   Diagnostics  
Specifications Documents
Compatible Accessories
Corning® Hydrophobic PTFE filter 0.2 µm, 5 Pieces

Corning® Hydrophobic PTFE filter 0.2 µm, 5 Pieces

4991

Less than 10 in Stock

€ 46,08 per case
Corning® Hydrophobic PTFE filter 0.45 µm, 5 Pieces

Corning® Hydrophobic PTFE filter 0.45 µm, 5 Pieces

4992

Less than 10 in Stock

46,08 € per case
Silicone Pipet Holder for Corning® Stripettor Ultra Pipet Controller
Universal power supply, 9V with set of adaptors (EU, US, UK, and AUS)
Colored Nose Pieces, Set of 4 (Orange, Yellow, Green, Red)
Corning® Stripettor Ultra Charging Stand

Corning® Stripettor Ultra Charging Stand

4998

Less than 10 in Stock

€ 61,15 per case