Translucent polymethylpentene flasks are manufactured with red graduations for reference. The flasks have a screw neck and are supplied with a red PP cap.
Translucent polymethylpentene flasks are manufactured with red graduations for reference. The flasks have a screw neck and are supplied with a red PP cap.
| 产品编号 | 产品名称 | Qty./Pk | Qty./Cs | Brand | 规格 | ||
|---|---|---|---|---|---|---|---|
| 4990P-100 | Corning® 100 mL Reusable Plastic Narrow Mouth Erlenmeyer Flask, Polymethylpentene with GL-45 PP Screw Cap | 1 / Pk | 6 / Cs | Corning® | N/A | per case | |
| 4990P-1L | Corning® 1L Reusable Plastic Narrow Mouth Erlenmeyer Flask, Polymethylpentene with GL-45 PP Screw Cap | 1 / Pk | 4 / Cs | Corning® | N/A | per case | |
| 4990P-250 | Corning® 250 mL Reusable Plastic Narrow Mouth Erlenmeyer Flask, Polymethylpentene with GL-45 PP Screw Cap | 1 / Pk | 6 / Cs | Corning® | N/A | per case | |
| 4990P-50 | Corning® 50 mL Reusable Plastic Narrow Mouth Erlenmeyer Flask, Polymethylpentene with GL-45 PP Screw Cap | 1 / Pk | 6 / Cs | Corning® | N/A | per case | |
| 4990P-500 | Corning® 500 mL Reusable Plastic Narrow Mouth Erlenmeyer Flask, Polymethylpentene with GL-45 PP Screw Cap | 1 / Pk | 6 / Cs | Corning® | N/A | per case |