text.skipToContent text.skipToNavigation

Axygen® Microcentrifuge Screw Caps

E-mail

Axygen microcentrifuge tubes feature a screw cap that provides a tight secure seal. Screw cap tubes are available in a variety of colors with a conical or self-standing bottom. Sterile options are also available.

  • Maximum G-force is 20,000 RCF.
  • RNase-/DNase-free
  • Nonpyrogenic

Tubes, with Cap, Sterile

All sterile screw cap microcentrifuge tubes are pre-assembled with non-looped caps with O-Rings.

Colored-cap versions are also available in sterile format.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
SCO-B Axygen® Microcentrifuge Non-Looped Screw Caps, with O-ring, Blue, Polypropylene, 500 Caps/Pack, 8 Packs/Case   500 / Pk     4000 / Cs     Axygen®   816,68 € per case
SCO-BR Axygen® Microcentrifuge Non-Looped Screw Caps, with O-ring, Brown, Polypropylene, 500 Caps/Pack, 8 Packs/Case   500 / Pk     4000 / Cs     Axygen®   816,68 € per case
SCO-C Axygen® Microcentrifuge Non-Looped Screw Caps, with O-ring, Clear, Polypropylene, 500 Caps/Pack, 8 Packs/Case   500 / Pk     4000 / Cs     Axygen®   816,68 € per case
SCO-G Axygen® Microcentrifuge Non-Looped Screw Caps, with O-ring, Green, Polypropylene, 500 Caps/Pack, 8 Packs/Case   500 / Pk     4000 / Cs     Axygen®   816,68 € per case
SCO-G-S Axygen® Sterile Green Screw Caps with O-rings, Fits 0.5mL, 1.5mL and 2.0mL Tubes, 100 Caps/Bag, 5 Bags/Unit, 8 Units/Case 1 278,60 € per case
SCO-LP-B Axygen® Microcentrifuge Looped Screw Caps, with O-ring, Blue, Polypropylene, 500 Caps/Pack, 8 Packs/Case   500 / Pk     4000 / Cs     Axygen®   831,77 € per case
SCO-LP-BR Axygen® Microcentrifuge Looped Screw Caps, with O-ring, Brown, Polypropylene, 500 Caps/Pack, 8 Packs/Case   500 / Pk     4000 / Cs     Axygen®   831,77 € per case
SCO-LP-C Axygen® Microcentrifuge Looped Screw Caps, with O-ring, Clear, Polypropylene, 500 Caps/Pack, 8 Packs/Case   500 / Pk     4000 / Cs     Axygen®   809,20 € per case
SCO-LP-O Axygen® Microcentrifuge Looped Screw Caps, with O-ring, Orange, Polypropylene, 500 Caps/Pack, 8 Packs/Case   500 / Pk     4000 / Cs     Axygen®   831,77 € per case
SCO-LP-Y Axygen® Microcentrifuge Looped Screw Caps, with O-ring, Yellow, Polypropylene, 500 Caps/Pack, 8 Packs/Case   500 / Pk     4000 / Cs     Axygen®   831,77 € per case
SCO-O Axygen® Microcentrifuge Non-Looped Screw Caps, with O-ring, Orange, Polypropylene, 500 Caps/Pack, 8 Packs/Case   500 / Pk     4000 / Cs     Axygen®   775,73 € per case
SCO-R Axygen® Microcentrifuge Non-Looped Screw Caps, with O-ring, Red, Polypropylene, 500 Caps/Pack, 8 Packs/Case   500 / Pk     4000 / Cs     Axygen®   815,19 € per case
SCO-W Axygen® Microcentrifuge Screw Caps, with O-ring, White, Polypropylene, 500 Caps/Pack, 8 Packs/Case   500 / Pk     4000 / Cs     Axygen®   809,08 € per case
SCO-Y Axygen® Microcentrifuge Non-Looped Screw Caps, with O-ring, Yellow, Polypropylene, 500 Caps/Pack, 8 Packs/Case   500 / Pk     4000 / Cs     Axygen®   815,19 € per case