text.skipToContent text.skipToNavigation

Falcon® Bulk-packaged Serological Pipets

E-mail

  • Polystyrene, disposable pipets for tissue culture, bacteriological, and research applications
  • Sterile
  • RNase-/DNase-free
  • Noncytotoxic, nonpyrogenicity tested to less than 0.1 EU/mL
  • BSE/TSE-free
  • Negative graduations for extra capacity
  • Reverse graduations (except 1 mL)
  • Color-coded package and markings for ease of identification
  • Polyester plug to help prevent overfill
  • Accurate ±2% at full volume (excluding 1 and 2 mL)

Graduation alignment system

The pipet graduation alignment system is a fast and simple way to bring graduations to your line of sight. Simply pop open or peel back the top of the pipet package and line up the pipettor before completely removing the pipet from its wrapping. When you remove the pipet from its package, the graduations should face you every time.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
357506 Falcon® 1 mL Serological Pipet, Polystyrene, 0.01 Increments, Sterile, 25/Pack, 1,000/Case   25 / Pk     1000 / Cs     Falcon®   £230.99 per case
357508 Falcon® 2 mL Serological Pipet, Polystyrene, 0.01 Increments, Sterile, 25/Pack, 1,000/Case   25 / Pk     1000 / Cs     Falcon®   €279.30 per case
357515 Falcon® 25 mL Serological Pipet, Polystyrene, Space Saver, 0.25 Increments, Sterile, 20/Pack, 200/Case   20 / Pk     200 / Cs     Falcon®   £153.16 per case
357529 Falcon® 5 mL Serological Pipet, Polystyrene, 0.1 Increments, Sterile, 50/Pack, 500/Case   50 / Pk     500 / Cs     Falcon®   £199.79 per case
357530 Falcon® 10 mL Serological Pipet, Polystyrene, 0.1 Increments, Bulk Packed, Sterile, 25/Pack, 500/Case   25 / Pk     500 / Cs     Falcon®   £210.24 per case