text.skipToContent text.skipToNavigation

Corning® BioCoat® Poly-D-Lysine/Laminin 12 mm #1 German Glass Coverslip, Bulk Packed, 80/Case

Product Number354087

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


Corning® BioCoat™ Poly-D-Lysine/Laminin 12mm #1 German Glass coverslip with a uniform application of poly-D-lysine and laminin. Bulk packed, 80/case. Corning BioCoat products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.

Shelf life: >= 3 months from date of shipment



One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


This product is non-returnable. If you have any questions, please contact us immediately.


Less than 10 in Stock

Details
Product Number   354087
Qty./Pk   80 / Pk  
Qty./Cs   80 / Cs  
Brand   Corning®  
Size   12 mm  
Storage   2° - 8°C  
Surface Coating   Poly-D-Lysine/Laminin  
Specifications Documents