text.skipToContent text.skipToNavigation

Corning® BioCoat® Collagen I 6-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 5/Pack, 50/Case

Product Number356400

E-mail
Corning® BioCoat™ Collagen I 6-well Clear Multiwell Plate is comprised of clear TC-treated polystyrene with a uniform application of rat tail collagen type I. Flat bottom, 5/pack, 50/case
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


541,06 € per case

Less than 10 in Stock

Details
Product Number   356400
Qty./Pk   5 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Cell Growth Area   9.6 cm²  
Storage   4°- 30°C  
Surface Coating   Collagen I  
Specifications Documents