text.skipToContent text.skipToNavigation

Corning® BioCoat® Poly-L-Ornithine/Laminin 24-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 5/Case

Product Number354659

E-mail

This item will be discontinued when inventory reaches 0.


Corning® BioCoat™ Poly-L-Ornithine/Laminin 24-well Clear Multiwell Plate is comprised of clear TC-treated polystyrene with a uniform application of Poly-L-Ornithine and laminin. Flat bottom, with lid, 5/case
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


263,00 € per case

Details
Product Number   354659
Qty./Pk   1 / Pk  
Qty./Cs   5 / Cs  
Brand   Corning®  
Cell Growth Area   2 cm²  
Storage   2°- 8°C  
Surface Coating   Poly-L-Ornithine/Laminin  
Specifications Documents