Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® BioCoat® Poly-D-Lysine 48-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 5/Pack, 50/Case
Product Number356509

Learn More

Poly-D-Lysine (PDL) and Poly-L-Lysine (PLL) are synthetic compounds that enhance cell adhesion and protein absorption by altering surface charges on the culture substrate. In addition to promoting cell adhesion, poly-lysine surface treatments support neurite outgrowth and improve the survival of many central nervous system (CNS) primary cells in culture. As PDL and PLL are synthetic molecules, they do not stimulate biological activity in the cells cultured on them, and they do not introduce impurities carried by natural polymers.
Applications include:
- Attachment and spreading of a variety of cell types
- Cell differentiation and neurite outgrowth
- Attachment of fastidious transfected cell lines
- Support survival of primary neurons in culture
- Serum-free or reduced-serum culture
Source
- PDL, synthetic (MW 75-150 kD)
- PLL, synthetic (MW 30-70 kD)
Quality Control
- Tested for ability to promote firm attachment of RCG cells
- Tested and found negative for bacteria and fungi
Storage

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
625,13 € per case
Out of Stock
Product Number | 356509 |
Qty./Pk | 5 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Cell Growth Area | 0.75 cm² |
Surface Coating | Poly-D-Lysine |
- Quality Certificate - Lot No.02125005
- Quality Certificate - Lot No.17024007
- Quality Certificate - Lot No.36023007
- Quality Certificate - Lot No.30323011
- Quality Certificate - Lot No.15023013
- Quality Certificate - Lot No.14223008
- Quality Certificate - Lot No.03723010
- Quality Certificate - Lot No.16122011
- Quality Certificate - Lot No.06322014
- Quality Certificate - Lot No.22521004
- Quality Certificate - Lot No.00821006
- Quality Certificate - Lot No.25820005
- Quality Certificate - Lot No.31219016
- Quality Certificate - Lot No.15819010
- Quality Certificate - Lot No.01819009
- Quality Certificate - Lot No.09618005
- Quality Certificate - Lot No.34217009
- Quality Certificate - Lot No.20217014
- Quality Certificate - Lot No.22516013
- Quality Certificate - Lot No.28215034
- Quality Certificate - Lot No.13515004