text.skipToContent text.skipToNavigation

Corning® BioCoat® Laminin 24-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 5/Case

Product Number354412

E-mail
Corning® BioCoat™ Laminin 24-well Clear Multiwell Plate is comprised of clear TC-treated polystyrene with a uniform application of mouse laminin. Flat bottom, with lid, 5/case
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


269,95 € per case

Out of Stock

Details
Product Number   354412
Qty./Pk   1 / Pk  
Qty./Cs   5 / Cs  
Brand   Corning®  
Cell Growth Area   2 cm²  
Storage   2°- 8°C  
Surface Coating   Laminin  
Specifications Documents