- White or ivory Polypropylene (PP)
- Break-resistant
| 产品编号 | 产品名称 | 数量/包 | 数量/箱 | 品牌 | 规格 | |
|---|---|---|---|---|---|---|
| PR1000-02 | Corning® Gosselin™ Pot, 1070 mL, White PP, White Screw Cap with Seal, Assembled, 70/Case | 70 /包 | 70 /箱 | Corning® | per case | |
| PR1050-01 | Corning® Gosselin™ Pot, 1 L, White PP, White Screw Cap with Seal, Assembled, 80/Case | per case | ||||
| PR500-02 | Corning® Gosselin™ Pot, 500 mL, White PP, White Screw Cap with Seal, Assembled, Sterile, 160/Case | per case | ||||
| PR800-01 | Corning® Gosselin™ Pot, 775 mL, White PP, White Screw Cap with Seal, Assembled, 100/Case | 1 /包 | 100 /箱 | Corning® | per case | |
| PV125-01 | Corning® Gosselin™ Pot, 125 mL, White PP, White Screw Cap, Assembled, 300/Case | 300 /包 | 300 /箱 | Corning® | per case | |
| PV30-01 | Corning® Gosselin™ Pot, 30 mL, White PP, White Screw Cap, Assembled, 500/Case | 500 /包 | 500 /箱 | Corning® | per case | |
| PV500-01 | Corning® Gosselin™ Pot, 500 mL, White PP, White Screw Cap, Assembled, 90/Case | 90 /包 | 90 /箱 | Corning® | per case | |
| PV60-24 | Corning® Gosselin™ Pot, 60 mL, PS, Ivory Screw Cap, Assembled, 500/Case | 500 /包 | 500 /箱 | Corning® | per case | |
| PV75-01 | Corning® Gosselin™ Pot, 75 mL, White PP, White Screw Cap, Assembled, 400/Case | 400 /包 | 400 /箱 | Corning® | per case |