text.skipToContent text.skipToNavigation

CoolRack® LX50 Reservoir Module

Product Number432139

E-mail

Corning® CoolRack®, thermo-conductive reservoir modules provide uniform temperature to all wells, regardless of position. When placed onto a temperature source such as ice, dry ice, liquid nitrogen or water baths, the CoolRack module will rapidly adapt to that temperature - from -196°C to >+100°C.

  • CoolRack modules ensure temperature uniformity when cooling, snap freezing, heating or thawing samples.
  • All CoolRack modules may be autoclaved, high heat sterilized or decontaminated with bleach, alcohol or other disinfectants or lab detergents.
  • All modules are compatible with all temperature sources.
  • For use with the 50mL Axygen® disposable reservoirs.


Out of Stock

Details
Product Number   432139
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Specifications Documents
Compatible Accessories
Axygen® 50 mL Disposable Reagent Reservoir, Nonsterile
Axygen® 50 mL Disposable Reagent Reservoir, Sterile

Axygen® 50 mL Disposable Reagent Reservoir, Sterile

RES-V-50-S

Out of Stock

N/A per case
Axygen® 50 mL Disposable Reagent Reservoir, Individually Wrapped, Sterile