text.skipToContent text.skipToNavigation

Corning® Single Metric Scale, 10 mL Reusable Plastic Graduated Cylinder, Polypropylene, TC with Funnel Top

Product Number3022P-10

E-mail
Translucent polypropylene graduated cylinders are manufactured with raised graduations at the primary scale points. Cylinders have a hexagonal base and are calibrated “to contain” (TC). Tolerances according to ISO 6706. Exposure to temperatures above 60°C may affect accuracy.

€155.81 per case

Out of Stock

Details
Product Number   3022P-10
Qty./Pk   1 / Pk  
Qty./Cs   12 / Cs  
Brand   Corning®  
Height   145 mm (approx.)  
Specifications Documents
Available Certificates