Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Single Metric Scale, 50 mL Reusable Plastic Graduated Cylinder, Polypropylene, TC with Funnel Top
Product Number3022P-50
Translucent polypropylene graduated cylinders are manufactured with raised graduations at the primary scale points. Cylinders have a hexagonal base and are calibrated “to contain” (TC). Tolerances according to ISO 6706. Exposure to temperatures above 60°C may affect accuracy.
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3022P-50 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Height | 200 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01226001
- Quality Certificate - Lot No.32822001
- Quality Certificate - Lot No.14422001
- Quality Certificate - Lot No.01122001
- Quality Certificate - Lot No.24921001
- Quality Certificate - Lot No.29917001
- Quality Certificate - Lot No.25817001
- Quality Certificate - Lot No.33016001