text.skipToContent text.skipToNavigation

Corning® 500 mL Reusable Plastic Wide Mouth Wash Bottle, Low Density Polyethylene with GL-63 PP Screw Cap

产品编号1300P-1LW

电子邮件
These bottles are manufactured from low density polyethylene and are offered with a wide mouth. The cap and dispensing tube are manufactured from PP to optimize backflow of the solution. The design allows minimal turbulence of the liquid in the bottle.

缺货

详情
产品编号   1300P-1LW
Qty./Pk   1 / Pk  
Qty./Cs   12 / Cs  
Brand   Corning®  
Capacity   1000 mL  
Bottle Style   Gas washing  
Neck Style   Wide Mouth  
Top Style   Standard Taper Joint  
Bottle Shape   Cylindrical  
Thread Finish   63  
Standard Taper Joint   29/42  
Feature   Reusable  
Height   226 mm (approx.)  
Height With Stopper   340 mm (approx.)  
Height Without Stopper   250 mm (approx.)  
O.D.   53 mm (approx.)  
Inlet Outlet Tube O.D.   8 mm (approx.)  
Sterile   No  
产品规格文件