text.skipToContent text.skipToNavigation

Corning® 250 mL Reusable Plastic Wide Mouth Wash Bottle, Low Density Polyethylene with GL-45 PP Screw Cap

Product Number1300P-250W

E-mail
These bottles are manufactured from low density polyethylene and are offered with a wide mouth. The cap and dispensing tube are manufactured from PP to optimize backflow of the solution. The design allows minimal turbulence of the liquid in the bottle.

85,17 € per case

Out of Stock

Server Error Page | Life Sciences Japan Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 774fbff1-e98c-4925-9067-8ed21e6b6287

Details
Product Number   1300P-250W
Qty./Pk   1 / Pk  
Qty./Cs   12 / Cs  
Brand   Corning®  
Capacity   250 mL  
Bottle Style   Weighing  
Neck Style   Short  
Top Style   Standard Taper Joint  
Bottle Shape   Cylindrical  
Thread Finish   45  
Stopper Style   Hollow glass  
Standard Taper Joint   45/12  
Feature   Reusable  
Height   100 mm (approx.)  
O.D.   40 mm (approx.)  
Weight   83 g (approx.)  
Sterile   No  
Specifications Documents