Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 1L Reusable Plastic Reagent Bottle, Polypropylene with GL-45 PP Screw Cap
Product Number1500P-1L

These bottles are manufactured from translucent polypropylene. They are supplied with PP screw top caps.
€119.13 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 1500P-1L |
Qty./Pk | 1 / Pk |
Qty./Cs | 10 / Cs |
Brand | Corning® |
Capacity | 1000 mL |
Bottle Shape | Cylindrical |
Thread Finish | 45 |
Feature | Reusable |
Height With Cap | 200 mm (approx.) |
O.D. | 105 mm (approx.) |
Sterile | No |
Height Without Cap | 197 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14025001
- Quality Certificate - Lot No.13325001
- Quality Certificate - Lot No.27023001
- Quality Certificate - Lot No.32922001
- Quality Certificate - Lot No.24922001
- Quality Certificate - Lot No.13821001
- Quality Certificate - Lot No.31416001
- Quality Certificate - Lot No.21412001
- Quality Certificate - Lot No.Generic