Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Round HDPE Bottle, 1 L, 58 mm Red Cap, Assembled, 68/Case
Product NumberLR1000-03
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- Break-resistant and translucent high-density polyethylene (HDPE)
- HDPE cap
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
0,00 € per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | LR1000-03 |
Qty./Pk | 68 / Pk |
Qty./Cs | 68 / Cs |
Brand | Corning® |
Capacity | 2000 mL |
Bottle Style | Storage |
Neck Style | Wide |
Top Style | Threaded |
Cap Style | Screw cap |
Cap Material | High density polyethylene |
Bottle Shape | Square |
Cap Color | Red |
Color | Natural |
Bottle Feature | Graduated |
Height | 230 mm (approx.) |
Cross Section | 58mm (approx) |
Sterile | No |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.901581
- Quality Certificate - Lot No.898237
- Quality Certificate - Lot No.897485
- Quality Certificate - Lot No.894671
- Quality Certificate - Lot No.893258
- Quality Certificate - Lot No.890282
- Quality Certificate - Lot No.886128
- Quality Certificate - Lot No.884027
- Quality Certificate - Lot No.881051
- Quality Certificate - Lot No.878979
- Quality Certificate - Lot No.876473
- Quality Certificate - Lot No.872305
- Quality Certificate - Lot No.868770
- Quality Certificate - Lot No.866558
- Quality Certificate - Lot No.863693
- Quality Certificate - Lot No.859938
- Quality Certificate - Lot No.856799
- Quality Certificate - Lot No.852778
- Quality Certificate - Lot No.846304
- Quality Certificate - Lot No.844901
- Quality Certificate - Lot No.843669
- Quality Certificate - Lot No.843477
- Quality Certificate - Lot No.836965
- Quality Certificate - Lot No.832660
- Quality Certificate - Lot No.827561
- Quality Certificate - Lot No.824711
- Quality Certificate - Lot No.818645
- Quality Certificate - Lot No.815434
- Quality Certificate - Lot No.814771
- Quality Certificate - Lot No.811624