text.skipToContent text.skipToNavigation

Corning® Gosselin™ 方形HDPE瓶,500 mL,带刻度,29 mm红色防启封铰接塞,预装,灭菌,100/箱

产品编号FC510-02

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。
电子邮件
This is the suggested replacement for FC510-03.

  • 抗裂、半透明高密度聚乙烯 (HDPE)
  • HDPE盖


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Contact Customer Service
详情
产品编号   FC510-02
Qty./Pk   100 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
产品规格文件