Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Rectangular HDPE Bottle, 250 mL, Graduated, 20 mm White Tamper-evident Cap with Seal, Non-assembled, 312/Case
Product NumberFV250-10
- Break-resistant and translucent high-density polyethylene (HDPE)
- PE cap
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | FV250-10 |
| Qty./Pk | 312 / Pk |
| Qty./Cs | 312 / Cs |
| Brand | Corning® |
| Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates