Corning® PET Bottle, 1000 mL, Graduated, Validated Against IATA Standards Screw Cap, Sterile, Pre-Assembled, 12/Tray
产品编号432334
Polyethylene terephthalate (PET) bottles are ideal for storage and sampling of media, biologicals, and other aqueous solutions. The PET resin makes the bottle lightweight, break-resistant and as transparent as glass.
Features:
- Packaged in two convenient, shrink-wrapped trays within an outer bag to assure cleanliness
- Break-resistant bottles are an ergonomic and easy to handle alternative to glass
- Bottles are sterilized to 10⁻⁶ SAL and nonpyrogenic
- Leakproof screw cap is validated against IATA standards for air shipments
- Molded graduations for accurate measurements
- USP Class VI compliant bottles are validated noncytotoxic and nonhemolytic
已添加至购物车
库存少于 10
详情
| 产品编号 | 432334 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | Corning® |
| Capacity | 1000 mL |
| Bottle Style | Storage |
| Neck Style | Narrow mouth |
| Top Style | Screw cap |
| Cap Style | Screw cap |
| Cap Material | High density polyethylene |
| Bottle Shape | Octagonal |
| Packaging | Wrapped tray |
| Cap Diameter | 31.7 mm |
| Cap Color | Natural |
| Color | Clear |
| Neck I.D. | 31.7 mm |
| Graduation Interval | 50 mL |
| Bottle Feature | Graduated |
| Feature | Disposable |
| Height | 212 mm |
| Neck O.D. | 34.7 mm |
| Sterile | Yes |
| Graduation Range | 50 - 1000 mL |
产品规格文件
可用的证书
- 质量证书 – 批号 05526003
- 质量证书 – 批号 05126002
- 质量证书 – 批号 05126001
- 质量证书 – 批号 907538
- 质量证书 – 批号 898741
- 质量证书 – 批号 892289
- 质量证书 – 批号 885903
- 质量证书 – 批号 848106
- 质量证书 – 批号 848105
- 质量证书 – 批号 848104
- 质量证书 – 批号 840129
- 质量证书 – 批号 840128
- 质量证书 – 批号 840127
- 质量证书 – 批号 838188
- 质量证书 – 批号 838187
- 质量证书 – 批号 829957
- 质量证书 – 批号 829459
- 质量证书 – 批号 817569
- 质量证书 – 批号 816455
- 质量证书 – 批号 815254
- 质量证书 – 批号 810834
- 质量证书 – 批号 809437
- 质量证书 – 批号 809436
- 质量证书 – 批号 809435
- 质量证书 – 批号 809434
- 质量证书 – 批号 802000
- 质量证书 – 批号 801999
- 质量证书 – 批号 800797
- 质量证书 – 批号 799553
- 质量证书 – 批号 799552