text.skipToContent text.skipToNavigation

Costar® Polystyrene (PS) Storage Bottles

E-mail

  • Disposable polystyrene bottles for storage of media, buffers, and other aqueous solutions
  • Costar® traditional style has smooth sides
  • Plug seal caps (45 mm) provide an airtight seal and help minimize the risk of contamination.
  • Bottles can be used with Corning vacuum filtration systems with 45 mm neck sizes (Cat. Nos. 430626, 430627, 431161, 430049, 430513, 430514,431118, 430015, and 431174).
  • Sterile
  • Nonpyrogenic

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
8388 Costar® 125 mL Traditional Style Polystyrene Storage Bottles with 45 mm Caps   1 / Pk     24 / Cs     Corning®   100,96 € per case
8390 Costar® 250 mL Traditional Style Polystyrene Storage Bottles with 45 mm Caps   1 / Pk     12 / Cs     Corning®   90,20 € per case
8393 Costar® 500 mL Traditional Style Polystyrene Storage Bottles with 45 mm Caps   1 / Pk     12 / Cs     Corning®   $78.03 per case
8396 Costar® 1L Traditional Style Polystyrene Storage Bottles with 45 mm Caps   1 / Pk     12 / Cs     Corning®   N/A per case