text.skipToContent text.skipToNavigation

Compound Library Storage – Mini Tube System (MTS)

E-mail

Axygen® Mini Tube Systems are available in 0.65 mL single mini tube or 1.1 mL single mini tube. They are also available in 8-cap or 12-cap strip format. Mini Tube System racks are compatible with Beckman Coulter, Tecan, and other automation workstations.

  • Rack features a one-way lid design and alpha-numeric grid
  • Molded-in condensation rings on the lid minimize cross contamination

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
MTS-06-C Axygen® 96-well 0.65 mL Polypropylene Cluster Tubes, Individual Tube Format, NS, w/o Rack, 960 Tubes/Pack, 4800 Tubes/Case   960 / Pk     4800 / Cs     Axygen®   230,50 € per case
MTS-06-C-R Axygen® 96-well 0.65 mL Polypropylene Cluster Tubes, Individual Tube Format, NS, 96 Tubes/Rack, 10 Racks/Pack, 5 Packs/Case   960 / Pk     4800 / Cs     Axygen®   510,86 € per case
MTS-11-12-C Axygen® 96-well 1.1 mL Polypropylene Cluster Tubes, 12-Tube Strip Format, NS, w/o Rack, 80 Strips/Pack, 5 Packs/Case   80 / Pk     400 / Cs     Axygen®   172,93 € per case
MTS-11-12-C-R Axygen® 96-well 1.1 mL Polypropylene Cluster Tubes, 12-Tube Strip Format, Nonsterile, 8 Strips/Rack, 10 Racks/Pack, 5 Packs/Case   80 / Pk     400 / Cs     Axygen®   394,14 € per case
MTS-11-8-C Axygen® 96-well 1.1 mL Polypropylene Cluster Tubes, 8-Tube Strip Format, NS, w/o Rack, 120 Strips/Pack, 5 Packs/Case   120 / Pk     600 / Cs     Axygen®   172,93 € per case
MTS-11-8-C-R Axygen® 96-well 1.1 mL Polypropylene Cluster Tubes, 8-Tube Strip Format, NS, 12 Strips/Rack, 10 Racks/Pack, 5 Packs/Case   120 / Pk     600 / Cs     Axygen®   394,14 € per case
MTS-11-C Axygen® 96-well 1.1 mL Polypropylene Cluster Tubes, Individual Tube Format, NS, without Rack, 960 Tubes/Pack, 5 Packs/Case   960 / Pk     4800 / Cs     Axygen®   172,93 € per case
MTS-11-C-R Axygen® 96-well 1.1 mL Polypropylene Cluster Tubes, Individual Format, NS, 96 Tubes/Rack, 10 Racks/Pack, 5 Packs/Case   960 / Pk     4800 / Cs     Axygen®   394,14 € per case