text.skipToContent text.skipToNavigation

Corning® Disposable Aseptic Transfer Cap for Erlenmeyer Flasks

E-mail

Aseptic Transfer Caps fit both Polycarbonate (PC) and Polyethylene terephthalate glycol-modified (PETG) Erlenmeyer Flasks. The caps are threaded and made of high-density polyethylene (HDPE).

The transfer caps have two ports: One port ends in a 0.2 µm filter, and the other port is chemically resistant, heat sealable flexible tubing, ending in either a Male Luer Lock, Male Polycarbonate quick connect, or Aseptic connector. The dip tube reaches all the way to the bottom of the flask for easy aseptic transfer of your liquid handling processes.

  • Sizes range from 1L to 5L
  • MLL, MPC, and aseptic tubing connector types
  • Individually packaged
  • Double-bagged
  • Sterility Assurance Level (SAL) of 10⁻⁶

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
11500 Disposable 100 mm Aseptic Transfer Cap for 5L Plastic Erlenmeyer Flask, 0.2 µm Vent, Male MPC, Sterile   1 / Pk     4 / Cs     Corning®   $804.74 per case
11512 Disposable 100 mm Aseptic Transfer Cap for 5L Plastic Erlenmeyer Flask, 0.2 µm Vent, Aspetic Connector, Sterile   1 / Pk     4 / Cs     Corning®   $869.94 per case
431444 Disposable 43 mm Aseptic Transfer Cap for 1L Plastic Erlenmeyer Flask, 1/8“ Dip Tube, 0.2 µm Vent, Male Luer Lock, Sterile   1 / Pk     5 / Cs     Corning®   $834.21 per case
431445 Disposable 43 mm Aseptic Transfer Cap for 1L Plastic Erlenmeyer Flask, 1/4“ Dip Tube, 0.2 µm Vent, MPC Male Disconnect, Sterile   1 / Pk     5 / Cs     Corning®   $932.67 per case
431446 Disposable 48 mm Aseptic Transfer Cap for 2L Plastic Erlenmeyer Flask, 1/8“ Dip Tube, 0.2 µm Vent, Male Luer Lock, Sterile   1 / Pk     6 / Cs     Corning®   $1,086.25 per case
431447 Disposable 48 mm Aseptic Transfer Cap for 2L Plastic Erlenmeyer Flask, 1/4“ Dip Tube, 0.2 µm Vent, MPC Male Disconnect, Sterile   1 / Pk     6 / Cs     Corning®   $1,199.29 per case
431448 Disposable 70 mm Aseptic Transfer Cap for 3L Plastic Erlenmeyer Flask, 1/8“ Dip Tube, 0.2 µm Vent, Male Luer Lock, Sterile   1 / Pk     4 / Cs     Corning®   $836.10 per case
431449 Disposable 70 mm Aseptic Transfer Cap for 3L Plastic Erlenmeyer Flask, 1/4“ Dip Tube, 0.2 µm Vent, MPC Male Disconnect, Sterile   1 / Pk     4 / Cs     Corning®   $904.98 per case