text.skipToContent text.skipToNavigation

Corning® Preassembled Closed System Solutions for Erlenmeyer Flasks

E-mail

Full closed systems solutions are offered with Aseptic Transfer Cap preassembled to a Polycarbonate Erlenmeyer Flask. A preassembled vessel offers a complete aseptic solution and are available for the 125mL, 250mL, 500mL, 1L, 2L, 3L, and 5L flask sizes.

The transfer caps have two ports: One port ends in a 0.2 µm filter, and the other port is chemically resistant, heat sealable flexible tubing, ending in either a Male Luer Lock or a Male Polycarbonate quick connect. The dip tube reaches all the way to the bottom of the flask for easy aseptic transfer of your liquid handling processes.

  • Sizes range from 125mL to 5L
  • MLL or MPC tubing connector types
  • Individually packaged
  • Double-bagged
  • Sterility Assurance Level (SAL) of 10⁻⁶

Choose your specification

Outer Diameter
Tube Length
View Product

Out of Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
11405 Corning® 125 mL Polycarbonate Erlenmeyer Flask with 1/8 Dip Tube, 0.2 µm Vent, Male Luer Lock, Sterile, 1/bag, 6/case   1 / Pk     6 / Cs     Corning®   874,18 € per case