text.skipToContent text.skipToNavigation

More products coming back in stock every day! See our shopping list for available high demand items.

Corning® PureCoat™ ECM Mimetic Cultureware Flasks

E-mail

Corning ECM mimetic surfaces and substrates contain biologically active, synthetic, animal-free peptides that have been rationally designed to mimic the cell attachment motifs of native ECM proteins. The peptides enable optimal cell binding and signaling in a broad range of serum-free, xeno-free, and animal-free media formulations, supporting the propagation and differentiation of a range of stem, progenitor, and primary cell types.

Corning PureCoat cultureware is coated with biologically active, synthetic, animal-free peptides that are covalently linked to a proprietary surface to provide a highly consistent, cost-effective alternative to self-coated extracellular peptides. The proprietary covalent linkage orients the peptides for optimal binding and signaling.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
356242 Corning® PureCoat™ Fibronectin Peptide 75cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap   1 / Pk     10 / Cs     Corning®   478,66 € per case
356243 Corning® PureCoat™ Fibronectin Peptide 175cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap   5 / Pk     10 / Cs     Corning®   568,01 € per case
356244 Corning® PureCoat™ Fibronectin Peptide 525cm² Rectangular Straight Neck Cell Culture Multi-Flask, 3-layer with Vented Cap   1 / Pk     8 / Cs     Corning®   879,31 € per case
356245 Corning® PureCoat™ Fibronectin Peptide 875cm² Rectangular Straight Neck Cell Culture Multi-Flask, 5-layer with Vented Cap   1 / Pk     6 / Cs     Corning®   1 055,07 € per case