text.skipToContent text.skipToNavigation

Corning® 2 mL Red Cap Internal Threaded Polypropylene Cryogenic Vial, Self-Standing with Round Bottom

产品编号431420

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。
电子邮件


  • 2 mL capacity with round bottom
  • Self-standing design
  • Black graduations and larger marking spots for easier filling and sample identification
  • Manufactured from polypropylene to withstand temperatures to -196°C
  • Silicone washer for a secure seal
  • Vials may be color coded with inserts (see Cat. No. 430499)
  • Special base design allows vials to be locked into cryogenic rack and tray (Cat. No. 431131) for single-handed manipulation
  • Sterilized by gamma radiation
  • Nonpyrogenic and DNase/RNase-free

WARNING: Do not use cryogenic vials or Cryogenic Vial Storage boxes in the liquid phase of liquid nitrogen. Only store in the vapor phase above the liquified gas. Always use appropriate safety equipment when removing vials from cryogenic storage.



One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


详情
产品编号   431420
Qty./Pk   50 / Pk  
Qty./Cs   500 / Cs  
Brand   Corning®  
Bar Coded   No  
Bottom Style   Round self-standing  
Cap Color   Red  
Cap Material   Polypropylene  
Cap Style   Internal threaded  
Capacity   2 mL  
Color   Natural  
Self Standing   Yes  
Silcone Washer   Yes  
Sterile   Yes  
产品规格文件
Compatible Accessories
Corning® 蓝色聚丙烯冻存管盖子色标
Corning® 白色聚丙烯冻存管盖子色标
Corning® 绿色聚丙烯冻存管盖子色标
Corning® Red Polypropylene Cryogenic Vial Cap Inserts
Corning® Yellow Polypropylene Cryogenic Vial Cap Inserts
Corning® Assorted Polypropylene Cryogenic Vial Cap Inserts
Corning® Cryogenic Vial Grippers, Case of 5, Assorted Colors