Axygen® MultiRack移液器吸头,1000 µL,加长,大包装
Product NumberMR-1000XT

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More


Axygen® MultiRack吸头采用便捷的铰链式吸头盒包装,有助于在使用过程中减少空气污染物对吸头的污染。每个吸头盒均单独密封。优质的聚丙烯吸头盒可重复使用且可高压蒸汽灭菌。可用Axygen® MultiRack替换吸头套件重新装载,以节省成本和塑料用量。坚固的吸头盒可避免意外倾倒,易于关闭的盖锁有助于防止在关闭时打翻吸头。透明吸头盒和带颜色标识支架便于识别尺寸。

散装手工吸头的树脂使用量比盒装产品平均减少49%。
Added to Your Shopping Cart
Details
Product Number | MR-1000XT |
数量/包 | 768 /包 |
数量/箱 | 7680 /箱 |
品牌 | Axygen® |
包装规格 | 768支吸头/包,10包/箱 |
吸头规格 | 大包装 |
最大容量 | 1250 µL |
容积范围 | 50 - 1250 µL |
过滤器 | 没有 |
Sterile | No |
Autoclavable | Yes |
Color | Clear |
Specifications Documents
Compatible Accessories

Axygen® MultiRack Pipet Tip System, Empty Racks 200 µL Extended Length, 300 µL Extended Length, and 1000 µL Extended Length
MR-R-BOut of Stock
N/A
per case