Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® MultiRack Pipet Tip, 1000 µL, Extended Length, Racked, Sterile
Product NumberMR-1000XT-R-S


Axygen® MultiRack Tips are supplied in convenient hinged racks that help reduce airborne contamination of the tips during use. Each rack is individually sealed. The high-quality polypropylene racks are reusable and fully autoclavable. They can be refilled with Axygen® MultiRack Reload Systems to save both money and plastic. Sturdy racks resist accidental tipping, and the easy-close lid lock prevents tips falling while closed. The transparent rack and color-coded decks allow easy size identification.
336,53 € per case
Out of Stock
Product Number | MR-1000XT-R-S |
Qty./Pk | 768 / Pk |
Qty./Cs | 3840 / Cs |
Brand | Axygen® |
Packaging Format | 768 Tips/Pk, 5 Packs/Cs |
Tip Format | 96 Tips/Rack |
Capacity | 1250 µL |
Maximum Volume Capacity | 1250 µL |
Volume Range | 50 - 1250 µL |
Filter | No |
Sterile | Yes |
Autoclavable | No |
Color | Blue |

Axygen® MultiRack Pipet Tip System, Empty Racks 200 µL Extended Length, 300 µL Extended Length, and 1000 µL Extended Length
MR-R-BOut of Stock
- Quality Certificate - Lot No.17225000
- Quality Certificate - Lot No.10125000
- Quality Certificate - Lot No.09425000
- Quality Certificate - Lot No.09125000
- Quality Certificate - Lot No.06125000
- Quality Certificate - Lot No.05725000
- Quality Certificate - Lot No.05125000
- Quality Certificate - Lot No.03725000
- Quality Certificate - Lot No.01625000
- Quality Certificate - Lot No.00925000
- Quality Certificate - Lot No.35324000
- Quality Certificate - Lot No.32724000
- Quality Certificate - Lot No.32424000
- Quality Certificate - Lot No.31224000
- Quality Certificate - Lot No.29724000
- Quality Certificate - Lot No.29224000
- Quality Certificate - Lot No.28524000
- Quality Certificate - Lot No.27424000
- Quality Certificate - Lot No.26424000
- Quality Certificate - Lot No.25224000
- Quality Certificate - Lot No.24024000
- Quality Certificate - Lot No.23224000
- Quality Certificate - Lot No.22224000
- Quality Certificate - Lot No.20824000
- Quality Certificate - Lot No.19324000
- Quality Certificate - Lot No.16724000
- Quality Certificate - Lot No.16024000
- Quality Certificate - Lot No.08124000
- Quality Certificate - Lot No.04624000
- Quality Certificate - Lot No.04424000