Falcon® in vitro Fertilization (IVF) Dishes and Plate

E-mail

Falcon in vitro Fertilization (IVF) products are the first plasticware available that is sterile, nonpyrogenic and nonembryotoxic. These qualified products save you time and expense in complying with the College of American Pathologists (CAP) and American Fertility Society (AFS) recommended standards for IVF labs.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
353652 Falcon® 60 mm TC-treated in vitro Fertilization (IVF) Dish   20 / Pk     500 / Cs     Falcon®   394,74 € per case
353653 Falcon® 60 mm TC-treated Center Well in vitro Fertilization (IVF)/Organ Culture Dish   20 / Pk     500 / Cs     Falcon®   620,36 € per case
353654 Falcon® 4-well TC-treated in vitro Fertilization (IVF) Plate   1 / Pk     100 / Cs     Falcon®   490,31 € per case
353655 Falcon® 50 mm x 9 mm Not TC-treated in vitro Fertilization (IVF)/Low Wall Dish   4 / Pk     100 / Cs     Falcon®   79,00 € per case
353671 Falcon® 4-well TC-treated in vitro Fertilization (IVF) Dish   1 / Pk     100 / Cs     Falcon®   490,31 € per case