Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Reusable Gas Delivery and Venting Fitting with 1/8“ and 1/4“ Inlets for Vertical Sidearm Flasks
Product Number4519-104
Sidearm fittings for gas handling can be used to provide gases into larger Spinner Flasks with vertical sidearms during cell culture to enhance the productivity of the cell culture. Together with sensor probe fittings and media handling fittings, they allow Spinner Flasks to operate as bioreactors when they are attached to appropriate cell culture controllers at costs considerably below those of traditional bioreactor vessels with expensive stainless steel headplates. The fittings are comprised of a PET insert with a fluorocarbon O-ring and a 45mm polypropylene sealing cap. Stainless steel tubes are held in place by modified polyphenylene oxide thermoplastic nuts with integrated ferrules. The fittings are completely autoclavable.
Added to Your Shopping Cart
Details
| Product Number | 4519-104 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Cap Diameter | 45 mm (approx.) |
| Thread Finish | 45 |
| Tubing Style | Straight |
| Tubing Diameter | 1/8 and 1/4 Inch |
| Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27124002
- Quality Certificate - Lot No.09423002
- Quality Certificate - Lot No.11622002
- Quality Certificate - Lot No.34821007
- Quality Certificate - Lot No.30721002
- Quality Certificate - Lot No.12920001
- Quality Certificate - Lot No.08618167
- Quality Certificate - Lot No.30915001