Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Primaria™ 24-well Flat Bottom Surface Modified Multiwell Cell Culture Plate, with Lid, Ind. Wrapped, Sterile, 50/Cs
Product Number353847
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Corning® Primaria™ 24-well Clear Multiwell Plate is comprised of clear surface-modified polystyrene for enhanced cell culture. Flat bottom, with low evaporation lid, individually wrapped, sterile, 50/case
- Crystal-grade virgin polystyrene
- Nonpyrogenic
- Corning® Primaria™ TC surface treatment
- Convenient, peel-open medical-style packaging for individual product presentation
- Individual trays are PET (Code 1) and recyclable
- Working volume of Media is 0.8-1 mL
- Working volume of Trypsin is 0.08-0.1 mL (Your lab protocol may call for another proteolytic enzyme.)
- Lid included
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€222.51 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 353847 |
Qty./Pk | 1 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Cell Growth Area | 1.9 cm² |
Surface Treatment | Corning Primaria |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9352003
- Quality Certificate - Lot No.9351002
- Quality Certificate - Lot No.9231021
- Quality Certificate - Lot No.9106012
- Quality Certificate - Lot No.8298012
- Quality Certificate - Lot No.8225027
- Quality Certificate - Lot No.8100009
- Quality Certificate - Lot No.8051009
- Quality Certificate - Lot No.7352019
- Quality Certificate - Lot No.7295035
- Quality Certificate - Lot No.7115015
- Quality Certificate - Lot No.6312016
- Quality Certificate - Lot No.6269047
- Quality Certificate - Lot No.6208019
- Quality Certificate - Lot No.6178083
- Quality Certificate - Lot No.6101088
- Quality Certificate - Lot No.5317005
- Quality Certificate - Lot No.5095058
- Quality Certificate - Lot No.4320049
- Quality Certificate - Lot No.4215056
- Quality Certificate - Lot No.4211011
- Quality Certificate - Lot No.4192003
- Quality Certificate - Lot No.4191006
- Quality Certificate - Lot No.4138040
- Quality Certificate - Lot No.3339002
- Quality Certificate - Lot No.3325002
- Quality Certificate - Lot No.3319756
- Quality Certificate - Lot No.3284893
- Quality Certificate - Lot No.3251002
- Quality Certificate - Lot No.3170005