
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® Pipet Controller with two 0.2 µm and two 0.45 µm Filters, 2-Position Charging Stand, Universal Power Supply, Battery (Set of 3)
Product Number357469

Learn More




This is suggested replacement for 357470 and 357471.
This item will be discontinued when inventory reaches 0. Suggested Replacement: 357801 or 357804.
The light, ergonomic, motorized pipet controller
Designed for use with glass and plastic serological pipets from 0.5 to 100 mL volume ranges. Conveniently positioned switches change operating modes and speeds quickly to handle different liquid volumes and viscosities. Aspirating and dispensing speed is controlled through the finger triggers. When fully charged, the batteries enable up to 8 hours of continuous use. The large LCD display clearly indicates battery status, pipetting mode and speed.
The Falcon Pipet Controller is supplied with:
- Two-position charging stand
- Universal battery charger,
- Three batteries
- Two 0.2 µm and two 0.45 µm hydrophobic polytetrafluoroethylene(PTFE) filters
Additional filters are available as standard accessories. The filters, pipet holder and nosepiece are autoclavable.
Features
- Ergonomic design for exceptional comfort
- LCD display for continuous visualization of speed, modes and battery status
- Easy access to the battery compartment
- Easy maintenance

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
370,59 € per case
Less than 10 in Stock
Product Number | 357469 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Falcon® |
Pipet Style | Serological |
Compatibility | Glass and plastic serological pipets from 0.5 to 100 mL |

Falcon® Pipet Controller Hydrophobic PTFE 0.2 µm Filter (Set of 5)
357472Out of Stock

Falcon® Pipet Controller Hydrophobic PTFE 0.45 µm Filter (Set of 5)
357473Out of Stock