Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 20x150 mm Disposable Round Bottom Threaded Culture Tubes, With White Marking Spot, Without Caps, Bulk Pack
Product Number99447-20X

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These disposable 20x150mm PYREX® culture tubes have a round bottom, GPI 18-415 threads and come with a white marking spot. They are designed for both tissue culture and general bacteriological work. These tubes hold approximately 30 mL, are made from borosilicate glass, bulk-packed and are sold without caps. For disposable phenolic caps, see No. 99999.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 99447-20X |
Qty./Pk | 250 / Pk |
Qty./Cs | 500 / Cs |
Brand | PYREX® |
Tube Style | Culture |
Bottom Style | Round |
Top Style | Threaded |
Cap Style | No cap |
Thread Finish | 18 |
Graduations | No |
Capacity | 30 mL (approx.) |
Feature | Disposable |
Sterile | No |
O.D. | 20 mm (approx.) |
Height | 150 mm (approx.) |
Neck O.D. | 18 mm (approx.) |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.03225009
- Quality Certificate - Lot No.02425053
- Quality Certificate - Lot No.28224003
- Quality Certificate - Lot No.19324016
- Quality Certificate - Lot No.10724026
- Quality Certificate - Lot No.05124038
- Quality Certificate - Lot No.01624032
- Quality Certificate - Lot No.27023004
- Quality Certificate - Lot No.19123040
- Quality Certificate - Lot No.10323008
- Quality Certificate - Lot No.01023050
- Quality Certificate - Lot No.23422030
- Quality Certificate - Lot No.18922084
- Quality Certificate - Lot No.11322016
- Quality Certificate - Lot No.29921063
- Quality Certificate - Lot No.23921005
- Quality Certificate - Lot No.08521042
- Quality Certificate - Lot No.33920045
- Quality Certificate - Lot No.17020016
- Quality Certificate - Lot No.09920045
- Quality Certificate - Lot No.02920080
- Quality Certificate - Lot No.20119012
- Quality Certificate - Lot No.02219098
- Quality Certificate - Lot No.27918022
- Quality Certificate - Lot No.07318102
- Quality Certificate - Lot No.32117029
- Quality Certificate - Lot No.27517126
- Quality Certificate - Lot No.21317002
- Quality Certificate - Lot No.21217007
- Quality Certificate - Lot No.13817063