text.skipToContent text.skipToNavigation

Corning® Snap-seal Disposable Plastic Sample Containers

E-mail

Designed for a wide variety of applications, these containers provide a reliable leak-tight seal when closed properly. The Snap-Seal locking device keeps the cap closed and secure. The specially designed hinged cap stays in place in use, reducing the chance of sample contamination. The ­con­­tainers are made of recyclable polypropylene, in a translucent style for normal usage. The containers are graduated in both milliliters and ounces, and the cap has a rough surface for marking.

Choose your specification

Diameter
View Product

Out of Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
1730-2C Corning® 45 mL Snap-Seal Sample Containers   400 / Pk     400 / Cs     Corning®   151,93 € per case