Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Conical Container, 1 L, PP, Graduated, Snap Cap, Sterile, Assembled, 80/Case
Product NumberPC1000-05
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- Lightweight and break-resistant
- Transparent or white Polypropylene (PP)
- Assembled or non-assembled
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€149.91 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | PC1000-05 |
Qty./Pk | 80 / Pk |
Qty./Cs | 80 / Cs |
Brand | Corning® |
Cap Type | Snap cap |
Cap Color | Natural |
Container Color | Natural |
Neck Style | Wide Mouth |
Cap Material | Polypropylene |
Sterile | Yes |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.908039
- Quality Certificate - Lot No.905155
- Quality Certificate - Lot No.897198
- Quality Certificate - Lot No.897101
- Quality Certificate - Lot No.895832
- Quality Certificate - Lot No.895718
- Quality Certificate - Lot No.892873
- Quality Certificate - Lot No.892113
- Quality Certificate - Lot No.891365
- Quality Certificate - Lot No.886442
- Quality Certificate - Lot No.882263
- Quality Certificate - Lot No.882155
- Quality Certificate - Lot No.882090
- Quality Certificate - Lot No.881412
- Quality Certificate - Lot No.880070
- Quality Certificate - Lot No.879970
- Quality Certificate - Lot No.877519
- Quality Certificate - Lot No.877428
- Quality Certificate - Lot No.869688
- Quality Certificate - Lot No.865559
- Quality Certificate - Lot No.864851
- Quality Certificate - Lot No.864742
- Quality Certificate - Lot No.864060
- Quality Certificate - Lot No.863293
- Quality Certificate - Lot No.860401
- Quality Certificate - Lot No.860282
- Quality Certificate - Lot No.858829
- Quality Certificate - Lot No.858716
- Quality Certificate - Lot No.858017
- Quality Certificate - Lot No.857901