
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Conical Container, 400 mL, White PP, Snap Cap, Sterile, Assembled, 185/Case
Product NumberPC400-05

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Lightweight and break-resistant
- Transparent or white Polypropylene (PP)
- Assembled or non-assembled

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€201.47 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | PC400-05 |
Qty./Pk | 185 / Pk |
Qty./Cs | 185 / Cs |
Brand | Corning® |
Cap Type | Snap cap |
Cap Color | White |
Container Color | White |
Neck Style | Wide Mouth |
Cap Material | Polypropylene |
Sterile | Yes |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents