text.skipToContent text.skipToNavigation

Falcon® Bacteriological Petri Dishes

E-mail

  • Durable construction for stable dish manipulation
  • Crystal-grade, virgin polystyrene for optical clarity
  • Sterile
  • Dimensions listed (diameter x height)


Products

Product Number Product Name 数量/包 数量/箱 品牌 Price Unit Size
351006 Falcon® 50 mm x 9 mm紧扣盖型细菌培养皿,未经TC处理,20/包,500/箱,无菌   20 /包     500 /箱     Falcon®   N/A per case
351007 Falcon® 60 mm x 15 mm细菌培养皿,未经TC处理,20/包,500/箱   20 /包     500 /箱     Falcon®   N/A per case
351008 Falcon® 35 mm易握型细菌培养皿,未经TC处理,20/包,500/箱,无菌   20 /包     500 /箱     Falcon®   N/A per case
351029 Falcon® 100 mm x 15 mm Not TC-treated Bacteriological Petri Dish, Sterile, 20/Pack, 500/Case 206,19 € per case
351058 Falcon® 150 mm x 15 mm细菌培养皿,未经TC处理,10/包,100/箱,无菌   10 /包     100 /箱     Falcon®   N/A per case