Axygen® 96-well tips, 300µL, Clear, Filtered, Sterile, Hanging tip rack (5-pack)
Product NumberHTF-300-C-HTR-S-5
The Axygen brand offers an alternative choice for your Hamilton® CO-RE automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Available in nonsterile, sterile, nonfiltered, and filtered. Conductive black polypropylene tips are available in 96 well hanging tip rack and nested tip rack format designed for Hamilton® CO-RE automation workstations.
- 10 µL Clear Tips
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Compatibility: Hamilton® Microlab® STAR, STARlet and STARplus and Nimbus® workstations
Disclaimer: MICROLAB and NIMBUS are registered trademarks of Hamilton® Company. The compatibility of these tips products has been independently determined by Axygen and there should be no implication of sponsorship or endorsement by Hamilton® Company.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
893,76 € per case
Out of Stock
| Product Number | HTF-300-C-HTR-S-5 |
| Qty./Pk | 480 / Pk |
| Qty./Cs | 5760 / Cs |
| Brand | Axygen® |
| Series | HT |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Hamilton® MICROLAB® STAR , STARlet and STARplus workstations |
| Use With Model | Hamilton® MICROLAB® STAR , STARlet and STARplus workstations. |
| Packaging | Hanging tip rack |
| Packaging Configuration | 5 Racks |
| Packaging Format | 96 Tips/Rack, 5 Racks/Pk, 12 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Pcs./Cs | 60 Racks/Case |
| Maximum Volume/Well | 300 µL |
| Application | Diagnostics |
| Filter | Yes |
| Filter Material | Polyethylene |
| Sterile | Yes |
| Autoclavable | No |
| Color | Clear |
- Quality Certificate - Lot No.13526021
- Quality Certificate - Lot No.10826034
- Quality Certificate - Lot No.28525048
- Quality Certificate - Lot No.22422006
- Quality Certificate - Lot No.22222041
- Quality Certificate - Lot No.14322001
- Quality Certificate - Lot No.14122022
- Quality Certificate - Lot No.12118001
- Quality Certificate - Lot No.29617001