Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well tips, 200µL, Clear, Non-filtered, Non-sterile, SLAS Rack
Product NumberPK-200-R
The Axygen brand offers a comprehensive line of tips for Revvity (formerly PerkinElmer) automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered and wide-bore. Also available in Maxymum Recovery® to further improve accuracy and precision while reducing sample loss. Black or Clear polypropylene tips are available in 96-well and 384-well format designed for Revvity (formerly PerkinElmer) Janus®/Evolution P³/Minitrak/PlateTrak® MDT-96 P235, MDT-96 P50 and MDT-384 30 µL head.
- 200 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Compatibility: Revvity (formerly PerkinElmer) Janus®/Evolution P³/Minitrak/PlateTrak® MDT-96 P235 head
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Out of Stock
| Product Number | PK-200-R |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Series | PK |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Revvity (formerly PerkinElmer) |
| Use With Model | Revvity (formerly PerkinElmer) |
| Packaging | SBS Rack |
| Packaging Configuration | Single Rack |
| Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Pcs./Cs | 50 Racks/Case |
| Maximum Volume/Well | 200 µL |
| Application | Diagnostics |
| Filter | No |
| Sterile | No |
| Autoclavable | No |
| Color | Clear |
- Quality Certificate - Lot No.28126017
- Quality Certificate - Lot No.28026026
- Quality Certificate - Lot No.27826074
- Quality Certificate - Lot No.27126062
- Quality Certificate - Lot No.26826037
- Quality Certificate - Lot No.26726029
- Quality Certificate - Lot No.26626037
- Quality Certificate - Lot No.26426108
- Quality Certificate - Lot No.26126051
- Quality Certificate - Lot No.26026049
- Quality Certificate - Lot No.25826052
- Quality Certificate - Lot No.21926038
- Quality Certificate - Lot No.21726037
- Quality Certificate - Lot No.20826077
- Quality Certificate - Lot No.20526034
- Quality Certificate - Lot No.06526079
- Quality Certificate - Lot No.06326102
- Quality Certificate - Lot No.06126113
- Quality Certificate - Lot No.05426042
- Quality Certificate - Lot No.04226034
- Quality Certificate - Lot No.04026059
- Quality Certificate - Lot No.31825025
- Quality Certificate - Lot No.31725031
- Quality Certificate - Lot No.25425031
- Quality Certificate - Lot No.25325034
- Quality Certificate - Lot No.25225029
- Quality Certificate - Lot No.25125059
- Quality Certificate - Lot No.18625021
- Quality Certificate - Lot No.18425038
- Quality Certificate - Lot No.17325012