Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96孔吸头,50µL,液位感测,不带滤芯,非灭菌,SLAS标准吸头盒
Product NumberRRP-50-CBK-R
Axygen® 吸头品种齐全,可用于PerkinElmer® 自动化系统。其生产遵循严格的流程控制,符合严苛的规格要求,并通过自动化组装,可确保具有一致的性能和质量。不含RNase/DNase且无热原,提供非灭菌、无菌、不带滤芯和带滤芯规格。透明和黑色导电聚丙烯吸头可提供96孔形式,适用于PerkinElmer® Janus®/MultiProbe Variospan-1、4、8移液头。
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | RRP-50-CBK-R |
| 数量/包 | 960 /包 |
| 数量/箱 | 4800 /箱 |
| 品牌 | Axygen® |
| 系列 | RR |
| 吸头特性 | Conductive |
| 吸头形状 | 圆形 |
| 吸头 | Standard |
| 兼容性 | Revvity (formerly PerkinElmer) |
| 结合模型使用 | Revvity (formerly PerkinElmer) |
| 包装 | 符合SBS标准的盒 |
| 包装配置 | Single Rack |
| 包装规格 | 10盒/包,5包/箱 |
| 吸头规格 | 96支吸头/盒 |
| 件/箱 | 50 Racks/Case |
| 最大容量/孔 | 50 µL |
| 过滤器 | No |
| 无菌 | 否 |
| 表面类别 | Liquid Level Sensing |
| 可高压灭菌 | No |
| 颜色 | 黑色 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24624010
- Quality Certificate - Lot No.23924066
- Quality Certificate - Lot No.21522066
- Quality Certificate - Lot No.20622013
- Quality Certificate - Lot No.29718050
- Quality Certificate - Lot No.29518016
- Quality Certificate - Lot No.29418020
- Quality Certificate - Lot No.29318021
- Quality Certificate - Lot No.29218038
- Quality Certificate - Lot No.29118049
- Quality Certificate - Lot No.23318090
- Quality Certificate - Lot No.23218073
- Quality Certificate - Lot No.22618022
- Quality Certificate - Lot No.22518028
- Quality Certificate - Lot No.22318010
- Quality Certificate - Lot No.22218015
- Quality Certificate - Lot No.22118016
- Quality Certificate - Lot No.22018016
- Quality Certificate - Lot No.12618005
- Quality Certificate - Lot No.12418004
- Quality Certificate - Lot No.12318003
- Quality Certificate - Lot No.12218002
- Quality Certificate - Lot No.11918001
- Quality Certificate - Lot No.35417010
- Quality Certificate - Lot No.35117009
- Quality Certificate - Lot No.34917008
- Quality Certificate - Lot No.34817007
- Quality Certificate - Lot No.34517006
- Quality Certificate - Lot No.34417005
- Quality Certificate - Lot No.34317004