Axygen® 384-well tips, 25µL, Clear, Non-filtered, Non-sterile, Non-ANSI Rack
Product NumberZT-384-C-R
The Axygen brand offers a comprehensive line of tips for Tecan® Freedom Eva®, TeMo and Aquarius and Zymark®/Caliper automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered and wide-bore. Clear polypropylene tips are available in 96-well format designed for Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head and Zymark®/Caliper RapidPlate®/SciClone® with HV96 head/CAS-4200-1ch.-20-150 µL/sec, LV96 and LV384 head.
- 25 µL Clear Tips
- 384 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Compatibility: Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® LV96, LV384 head
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€6,067.46 per case
Out of Stock
| Product Number | ZT-384-C-R |
| Qty./Pk | 3840 / Pk |
| Qty./Cs | 19200 / Cs |
| Brand | Axygen® |
| Series | ZT |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Revvity (formerly PerkinElmer) , Tecan |
| Use With Model | Revvity (formerly PerkinElmer) , Tecan |
| Packaging | Non-SBS Rack |
| Packaging Configuration | Single Rack |
| Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
| Tip Format | 384 Tips/Rack |
| Pcs./Cs | 50 Racks/Case |
| Maximum Volume/Well | 25 µL |
| Filter | No |
| Sterile | No |
| Autoclavable | No |
| Color | Clear |
- Quality Certificate - Lot No.12422031
- Quality Certificate - Lot No.11622046
- Quality Certificate - Lot No.11022040
- Quality Certificate - Lot No.09222023
- Quality Certificate - Lot No.14620019
- Quality Certificate - Lot No.07920010
- Quality Certificate - Lot No.34519001
- Quality Certificate - Lot No.34219028
- Quality Certificate - Lot No.33919049
- Quality Certificate - Lot No.22819022
- Quality Certificate - Lot No.21719029
- Quality Certificate - Lot No.28518027
- Quality Certificate - Lot No.28318033
- Quality Certificate - Lot No.28118046
- Quality Certificate - Lot No.15518002
- Quality Certificate - Lot No.10318001
- Quality Certificate - Lot No.26817003
- Quality Certificate - Lot No.26417002
- Quality Certificate - Lot No.22117001
- Quality Certificate - Lot No.34216369
- Quality Certificate - Lot No.27016369
- Quality Certificate - Lot No.26516369
- Quality Certificate - Lot No.15816369
- Quality Certificate - Lot No.09716369
- Quality Certificate - Lot No.28515369
- Quality Certificate - Lot No.19415369