Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well tips, 50µL, Clear, Non-filtered, Non-sterile, Non-ANSI Rack
Product NumberZT-50-R
The Axygen brand offers a comprehensive line of tips for Tecan® Freedom Eva®, TeMo and Aquarius and Zymark®/Caliper automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered and wide-bore. Clear polypropylene tips are available in 96-well format designed for Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head and Zymark®/Caliper RapidPlate®/SciClone® with HV96 head/CAS-4200-1ch.-20-150 µL/sec, LV96 and LV384 head.
- 50 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Compatibility: Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head, Zymark®/Caliper RapidPlate®/SciClone® with HV96 head/CAS-4200-1ch.-20-150 µL/sec. head
349,16 € per case
| Product Number | ZT-50-R |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Series | ZT |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Revvity (formerly PerkinElmer) , Tecan |
| Use With Model | Revvity (formerly PerkinElmer) , Tecan |
| Packaging | Non-SBS Rack |
| Packaging Configuration | Single Rack |
| Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Pcs./Cs | 50 Racks/Case |
| Maximum Volume/Well | 50 µL |
| Application | Diagnostics |
| Filter | No |
| Sterile | No |
| Autoclavable | No |
| Color | Clear |
- Quality Certificate - Lot No.07924000
- Quality Certificate - Lot No.14323000
- Quality Certificate - Lot No.25622000
- Quality Certificate - Lot No.21422000
- Quality Certificate - Lot No.21322000
- Quality Certificate - Lot No.32820000
- Quality Certificate - Lot No.31120000
- Quality Certificate - Lot No.33018000
- Quality Certificate - Lot No.21318000
- Quality Certificate - Lot No.21018000
- Quality Certificate - Lot No.16418000
- Quality Certificate - Lot No.13618000
- Quality Certificate - Lot No.07718000
- Quality Certificate - Lot No.01818000
- Quality Certificate - Lot No.01618000
- Quality Certificate - Lot No.35017000
- Quality Certificate - Lot No.03616506
- Quality Certificate - Lot No.02516228
- Quality Certificate - Lot No.01816228
- Quality Certificate - Lot No.01316228
- Quality Certificate - Lot No.31315506
- Quality Certificate - Lot No.31015506
- Quality Certificate - Lot No.20115228
- Quality Certificate - Lot No.16215506